(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Staubli SEB4-R ø4 mm Socket for Insulated Safety Plug, Press-In Mounting

Staubli SEB4-R ø4 mm Socket for Insulated Safety Plug, Press-In Mounting

Click this image to zoom it.

Move the mouse over the image to zoom

  • 23.3130-20
  • 23.3130-21
  • 23.3130-22
  • 23.3130-23
  • 23.3130-24
  • 23.3130-25
  • 23.3130-27
  • 23.3130-28

[Features]
·Compatible with spring type ø4 mm plugs with insulation and rigid insulation sleeves.
·Machined brass, gold-plated, ø4 mm socket.
·The socket is pushed into a panel such as perforated plastic, metal.
·Connection: Round connection pin, ø1.9 mm.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
23.3130-20
23.3130-21
23.3130-22
23.3130-23
23.3130-24
23.3130-25
23.3130-27
23.3130-28
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor

SGD 2.83

1 Piece(s) 7 Day(s) or more Yellow-Green

SGD 2.83

1 Piece(s) 7 Day(s) or more Black

SGD 2.83

1 Piece(s) 7 Day(s) or more Red

SGD 2.83

1 Piece(s) 7 Day(s) or more Blue

SGD 2.83

1 Piece(s) 7 Day(s) or more Yellow

SGD 2.83

1 Piece(s) 7 Day(s) or more Green

SGD 2.83

1 Piece(s) 7 Day(s) or more Brown

SGD 2.83

1 Piece(s) 7 Day(s) or more Gray

Loading...

  1. 1

Basic Information

Classification Banana Socket Specifications 4 mm safety socket

Tech Support