(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

3.96 mm Pitch, 1 Row, Cable-To-Circuit Board Housing, 11/12 Positions

3.96 mm Pitch, 1 Row, Cable-To-Circuit Board Housing, 11/12 Positions

SPOX connector system.
Molex's SPOX family of wire-to-board and wire-to-wire connectors with blind-mating options offer a wide variety of mating configurations for pitch sizes from 2.50 to 5.08 mm pitch3.96 mm Pitch SPOX Crimp Housing, Female, with Friction Ramp, 11-12 Circuits, Natural.

(i)Caution

  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.
  • The product images are representative images only. Specifications may differ for each part number, including shape and color.

Part Number

Configured Part Number is shown.

Part Number
5195-11
5195-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 3.52

1 Piece(s) 3 Day(s) or more

SGD 3.81

1 Piece(s) 3 Day(s) or more

Loading...

  1. 1

Basic Information

Applicable pin/contact Female (socket) Application Cable Connection Representative Standard UL / CSA
Pitch(mm) 3.96 Material Nylon (Resin part) Color Natural color
Type Housing

Tech Support