(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Trolley Fukkuru

Trolley Fukkuru

Click this image to zoom it.

Move the mouse over the image to zoom

This is a cable pulley that supports cables for such as power supply to moving platform trucks and hoists at factories and other work sites, and aluminum rails can be mounted in parallel with steel I beam.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

TSH-1

 
Part Number
TSH-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 78.78

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Related Item Compatible 75 to 175 mm

Please check the type/dimensions/specifications of the part TSH-1 in the Trolley Fukkuru series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)