(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Connector Quick For MIRALEX F

Connector Quick For MIRALEX F

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Can be easily attached by simply inserting the pipe.
· Designed to prevent water intrusion with the water-swelling non-woven fabric lined on the inside.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
FEK-30A
FEK-40A
FEK-50A
FEK-65A
FEK-80A
FEK-100A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCompatible Pipe Diameter

SGD 14.73

1 Piece(s) 7 Day(s) or more MIRALEX F30

SGD 15.90

1 Piece(s) 7 Day(s) or more MIRALEX F 40

SGD 20.89

1 Piece(s) 7 Day(s) or more MIRALEX F50

SGD 26.76

1 Piece(s) 7 Day(s) or more MIRALEX F65

SGD 41.36

1 Piece(s) 7 Day(s) or more MIRALEX F80

SGD 52.72

1 Piece(s) 7 Day(s) or more MIRALEX F100

Loading...

  1. 1

Basic Information

Color Black Material Resin

Tech Support