(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Energy Meter Box (Concealing Type) For Outdoor Use

Energy Meter Box (Concealing Type) For Outdoor Use

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· For a tidy-looking finish. An energy meter box for concealed wiring.
· Smart, two-tone color finish.
· A rainproof type for preventing rainwater and insects from getting in.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WPR-3G
WPR-3G-Z
WPR-3J
WPR-3J-Z
WPR-3M
WPR-3M-Z
WPR-3WG
WPR-3WG-Z
WPR-3WJ
WPR-3WJ-Z
WPR-3WM
WPR-3WM-Z
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDimension width W
(mm)
Dimension depth D
(mm)
Color Type Apply

SGD 108.35

1 Piece(s) 7 Day(s) or more 250187.5Gray-1-gang

SGD 108.35

1 Piece(s) 7 Day(s) or more 250187.5GrayAll Kanto Electrical Contractors Association "Superior Equipment Designated Recommended Product"1-gang

SGD 108.35

1 Piece(s) 7 Day(s) or more 250187.5Beige-1-gang

SGD 108.35

1 Piece(s) 7 Day(s) or more 250187.5BeigeAll Kanto Electrical Contractors Association "Superior Equipment Designated Recommended Product"1-gang

SGD 108.35

1 Piece(s) 7 Day(s) or more 250187.5Milky white-1-gang

SGD 108.35

1 Piece(s) 7 Day(s) or more 250187.5Milky whiteAll Kanto Electrical Contractors Association "Superior Equipment Designated Recommended Product"1-gang

SGD 172.10

1 Piece(s) 7 Day(s) or more 480191Gray-2-gang

SGD 172.10

1 Piece(s) 7 Day(s) or more 480191GrayAll Kanto Electrical Contractors Association "Superior Equipment Designated Recommended Product"2-gang

SGD 172.10

1 Piece(s) 7 Day(s) or more 480191Beige-2-gang

SGD 172.10

1 Piece(s) 7 Day(s) or more 480191BeigeAll Kanto Electrical Contractors Association "Superior Equipment Designated Recommended Product"2-gang

SGD 172.10

1 Piece(s) 7 Day(s) or more 480191Milky white-2-gang

SGD 172.10

1 Piece(s) 7 Day(s) or more 480191Milky whiteAll Kanto Electrical Contractors Association "Superior Equipment Designated Recommended Product"2-gang

Loading...

  1. 1

Basic Information

Dimension vertical H(mm) 415

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)