(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Fireproof Sound Insulation Statlet Box for Fireproof Sound Insulation Wall

Fireproof Sound Insulation Statlet Box for Fireproof Sound Insulation Wall

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· A steel box with a soundproof cover that offers excellent soundproofing effects.
· The steel anchoring base on the side makes it easy to fix to wall studs.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MTKB-MA3-CS

 
Part Number
MTKB-MA3-CS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 26.13

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Material Resin Protection Function (Environmental Resistance) N/A Representative Standard N/A
Circuit Board / Interior Panel N/A Installation Unspecified Hole Machining Compatible Not Compatible
Shape Unspecified

Please check the type/dimensions/specifications of the part MTKB-MA3-CS in the Fireproof Sound Insulation Statlet Box for Fireproof Sound Insulation Wall series.

Tech Support