(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Display Extension Cable (Composite Coaxial / Analog RGB / Extension)

Display Extension Cable (Composite Coaxial / Analog RGB / Extension)

Click this image to zoom it.

Move the mouse over the image to zoom

Display extension cable for analog VGA, color connector

[Features]
· Cable for extending a cable for a mini D-sub (HD) 15‑pin type analog RGB display.
· Composite coaxial cable using a 75‑Ω coaxial cable for RGB video signals. This high quality cable has very little image deterioration even in high resolution mode, because it is noise resistant with extremely low signal loss.
· The double-shielded cable with airtight aluminum shielding on the inner side of the copper high-density braided shield material protects valuable data from most noise frequencies from low to high.
· Uses twisted pair wires with 2 core wires twisted together to guard against noise.
· The mold connector interior is secured with a plastic mold. Also, all surfaces have been shielded, which prevents external interference and provides noise resistance. It also has superior vibration resistance and impact resistance.
· Gold-plated pins (contacts) are used for rust resistance and to minimize concerns of signal degradation over time.
· A PC99 cable based on the PC standards co-created by Intel and Microsoft. Connectors are color coded for correct connection to a PC and peripheral equipment.
· Uses lead-free solder that contains almost no lead in the process of affixing the cable core to the pins inside the connector.
· Supports Windows 95 Plug & Play, compliant with the VESA DDCI standards.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
KC-VEN3K
KC-VEN5K
KC-VEN15K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength
(m)
JAN Code

SGD 46.73

1 Piece(s) 10 Day(s) or more 34969887846926

SGD 70.16

1 Piece(s) 4 Day(s) or more 54969887846933

SGD 35.00

1 Piece(s) 4 Day(s) or more 1.54969887846919

Loading...

  1. 1

Basic Information

Type Extension Cable Connector type CN1 VGA (male) Connector type CN2 VGA (female)
CN1 connector direction Straight CN2 connector direction Straight Color Light gray
Finished outer diameter(mm) 9 Cable standard UL2919 Connector Specifications Mini D-sub (HD) 15‑pin male inch screw (4-40) - Mini D-sub (HD) 15‑pin female inch nut (4-40)

Tech Support