(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Category 6-Compliant Ultra-Thin LAN Cable

Category 6-Compliant Ultra-Thin LAN Cable

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
・ An ultra-fine type with a diameter of only 3.2 mm, which allows for easy routing and is very convenient for wiring in narrow spaces or limited spaces
・ Ideal length between PC and modem
・ It is compliant with Category 6 which achieves a transmission bandwidth of 250 MHz, which is 2.5 times that of Category 5e
・ It achieves a transmission speed of 1,000 Mbps (1 Gbps)
・ It comes with a clip breakage prevention cover that prevents the connector clips from breaking

(i)Caution

  • Some products are scheduled to be discontinued as soon as supplier is out of stock.Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

KB-SL6-01

Part Number
KB-SL6-01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 13.04

1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Category CAT6 Shield Structure Non-Shielded・UTP FA Network Standard No Standard
Connector Type RJ45-RJ45 Cable Conductor Stranded Wire No. of Cores (No. of Connection Pins) 8 Core
Cable Outer Diameter 3.0 to 3.9 Color Gray Length Fixed
Length: Fixed 1.0 to 1.9 JAN Code 4969887817445 Outer Diameter(mm) 3.2
Length(m) 1 Cable Type Standard

Please check the type/dimensions/specifications of the part KB-SL6-01 in the Category 6-Compliant Ultra-Thin LAN Cable series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)