(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Roller Type Encoder Sensor SE-T2 Series

Roller Type Encoder Sensor SE-T2 Series

[Features]
· An encoder that makes it easy to measure length and speed.
· Separated into 2 types of pulse output, 10 cm/p and 1 cm/p, making it easy to display length even on displays without a prescaling function.
· Coupling, etc., is not required. It includes a roller from the start so it is simple to mount and use.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

Part Number
SE-T2-10
SE-T2-100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 448.83

1 Piece(s) 9 Day(s) or more

SGD 359.76

1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)