(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

UNITRONIC® LAN 250 - Cat.6

UNITRONIC® LAN 250 - Cat.6

The LAN cable transmits the digital and analogue signals and is suitable for structured building wiring networks. The operating temperature of the cable is between -20 and 60 degrees.Data cable for Category 6/ class E - verified up to 250 MHzCPR: Article number choice under www.lappkabel.com/cpr

PDF

Part Number

Configured Part Number is shown.

 
Part Number
2170186/305
2170194/100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 357.70

1 Piece(s) 57 Day(s) 10

SGD 240.00

1 Piece(s) 57 Day(s) 10

Loading...

  1. 1

Basic Information

Category CAT6 Conductor Size AWG24 (0.20sq) No. of Cores 8 Core (8C)
Cable Outer Diameter(mm) 6.0 to 6.9 Color Gray Length(m) 100 or More
Sheath Material PVC Diameter conductor 0,25 NVP value 67
Operating temperature, flexible 60 Operating temperature, fix 50 Conductor category Class 1 = solid
Conductor material Cu, bare Core insulation Foam PE Core identification Colour
Flame retardant In accordance with EN 6033212 Halogen free (acc. EN 50267-2-2) False Screen over stranding None
Screen over stranding element None Stranding element Pairs Outer diameter approx.(mm) 6,5
Length(m) 305

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)