(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

UNITRONIC® FD

UNITRONIC® FD

UNITRONIC® FD: Low-frequency PVC data cable, highly flexible/ extra-finely wired, drag/ energy chain 2 to 8 m cycles, constant flexing/ bending, flame retardant
Highly flexible data transmission cable with PVC outer sheath for power chain use

PDF

Part Number

Configured Part Number is shown.

 
Part Number
0027841/100
0027842/100
0027843/100
0027844/100
0027845/100
0027846/100
0027847/100
0027848/100
0027855/100
0027856/100
0027857/100
0027858/100
0027859/100
0027860/100
0027861/100
0027863/100
0027865/100
0027870/100
0027871/100
0027872/100
0027873/100
0027874/100
0027875/100
0027876/100
0027877/100
0027878/100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNo. of Cores Cable Outer Diameter
(mm)
Outer diameter approx.
(mm)
Nominal cross section conductor
(mm2)
Number of cores
(Core)

SGD 109.50

1 Piece(s) 36 Day(s) 10-----

SGD 159.50

1 Piece(s) 36 Day(s) 104 Core (4C)4.0 to 4.94.20.14-

SGD 174.20

1 Piece(s) 36 Day(s) 10-----

SGD 241.60

1 Piece(s) 36 Day(s) 10-----

SGD 334.50

1 Piece(s) 36 Day(s) 1010 Core (10C) Over6.0 to 6.96.10.1410

SGD 373.80

1 Piece(s) 36 Day(s) 10-----

SGD 418.30

1 Piece(s) 36 Day(s) 10-----

SGD 618.10

1 Piece(s) 36 Day(s) 10-----

SGD 127.20

1 Piece(s) 36 Day(s) 102 Core (2C)4.0 to 4.94.30.25-

SGD 139.60

1 Piece(s) 36 Day(s) 103 Core (3C)4.0 to 4.94.50.25-

SGD 161.70

1 Piece(s) 36 Day(s) 10-----

SGD 183.30

1 Piece(s) 36 Day(s) 105 Core (5C)5.0 to 5.95.30.25-

SGD 241.90

1 Piece(s) 36 Day(s) 10-----

SGD 365.60

1 Piece(s) 36 Day(s) 10-----

SGD 528.50

1 Piece(s) 36 Day(s) 10-----

SGD 551.30

1 Piece(s) 36 Day(s) 10-----

SGD 683.10

1 Piece(s) 36 Day(s) 10-----

SGD 129.70

1 Piece(s) 36 Day(s) 10-----

SGD 131.90

1 Piece(s) 36 Day(s) 10-----

SGD 168.80

1 Piece(s) 36 Day(s) 104 Core (4C)5.0 to 5.95.40.34-

SGD 205.50

1 Piece(s) 57 Day(s) 105 Core (5C)5.0 to 5.95.90.34-

SGD 317.10

1 Piece(s) 36 Day(s) 107 Core (7C)6.0 to 6.96.80.34-

SGD 455.20

1 Piece(s) 36 Day(s) 10-----

SGD 482.90

1 Piece(s) 36 Day(s) 10-----

SGD 546.70

1 Piece(s) 36 Day(s) 10-----

SGD 973.80

1 Piece(s) 36 Day(s) 10-----

Loading...

  1. 1

Basic Information

Color Gray Length(m) 100 or More Sheath Material PVC
Operating temperature, flexible 70 Operating temperature, fix 80 Conductor category Class 6 = very flexible
Conductor material Cu, bare Core insulation PVC Core identification Colour
Flame retardant In accordance with EN 6033212 Halogen free (acc. EN 50267-2-2) False Low smoke (acc. EN 61034-2) False
Screen over stranding None Screen over stranding element None Stranding element No
Length(m) 100

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)