(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SKINTOP® GMP-HF-M【100 Pieces Per Package】

SKINTOP® GMP-HF-M

SKINTOP® GMP-HF-M, halogen-free counter nuts, extremely flame-retardant, self-extinguishing, no dripping, for public buildings
Cable gland for railway applications

PDF

Part Number

Configured Part Number is shown.

 
Part Number
53119210
53119220
53119230
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHS

SGD 35.10

100 Pieces Per Package

1 Pack(s) 57 Day(s) 10

SGD 46.00

100 Pieces Per Package

1 Pack(s) 57 Day(s) 10

SGD 43.10

100 Pieces Per Package

1 Pack(s) 57 Day(s) 10

Loading...

  1. 1

Basic Information

Thread length(mm) 5 Screw Size 1.5 Suitable for nominal thread metric/PG 16
Material Plastic Material quality Polyamide Model Straight
Thread type Metric Glass-fibre reinforced False Shock resistant False
Halogen free True Bend radius protection/trumpet flare False Explosion-tested version False
With locknut False Surface treatment Untreated Wrench width 22
Operating temperature 100 Colour Light grey

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)