(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

SKINDICHT® SVRN【100 Pieces Per Package】

SKINDICHT® SVRN

SKINDICHT® SVRN, PG cable gland with high mechanical stability and optimum strain relief, with hexagonal fitting

PDF

Part Number

Configured Part Number is shown.

52000220

 
Part Number
52000220
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHS

SGD 184.30

100 Pieces Per Package

1 Pack(s) 57 Day(s) 10

Loading...

  1. 1

Basic Information

Thread length(mm) 5 Suitable for nominal thread metric/PG 9 Material Metal
Material quality Brass Model Straight Thread type PG
Glass-fibre reinforced False Shock resistant False Halogen free False
Degree of protection (IP) IP54 Bend radius protection/trumpet flare False Explosion-tested version False
With locknut False Surface treatment Nickel-plated Wrench width 15
Operating temperature 100

Please check the type/dimensions/specifications of the part 52000220 in the SKINDICHT® SVRN series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)