(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SKINDICHT® MR-M【10-100 Pieces Per Package】

SKINDICHT® MR-M

SKINDICHT® MR-M, reducer, enables the use of cable gland with smaller connection threads than the existing threaded holes

PDF

Part Number

Configured Part Number is shown.

 
Part Number
52104310
52104311
52104312
52104313
52104314
52104315
52104316
52104317
52104318
52104320
52104322
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSThread length
(mm)
Suitable for nominal thread metric/PG Wrench width

SGD 89.60

100 Pieces Per Package

1 Pack(s) 57 Day(s) 1061620

SGD 113.20

100 Pieces Per Package

1 Pack(s) 57 Day(s) 10---

SGD 148.30

100 Pieces Per Package

1 Pack(s) 57 Day(s) 10---

SGD 115.50

50 Pieces Per Package

1 Pack(s) 57 Day(s) 10---

SGD 113.50

50 Pieces Per Package

1 Pack(s) 57 Day(s) 10---

SGD 220.00

50 Pieces Per Package

1 Pack(s) 57 Day(s) 1083237

SGD 149.90

50 Pieces Per Package

1 Pack(s) 57 Day(s) 10---

SGD 136.50

25 Pieces Per Package

1 Pack(s) 57 Day(s) 1094046

SGD 118.00

25 Pieces Per Package

1 Pack(s) 57 Day(s) 10---

SGD 68.10

10 Pieces Per Package

1 Pack(s) 57 Day(s) 10105056

SGD 137.60

10 Pieces Per Package

1 Pack(s) 57 Day(s) 10106368

Loading...

  1. 1

Basic Information

Material Metal Material quality Brass Model Straight
Thread type Metric Glass-fibre reinforced False Shock resistant False
Halogen free False Bend radius protection/trumpet flare False Explosion-tested version False
With locknut False Surface treatment Nickel-plated Operating temperature 200

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)