(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SKINDICHT® MINI NBR【50 Pieces Per Package】

SKINDICHT® MINI NBR

SKINDICHT® MINI, cable gland for the smallest conductor sizes and high packing density, gentle cable clamping and high degree of protection

PDF

Part Number

Configured Part Number is shown.

 
Part Number
52001860
52001880
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSSuitable for nominal thread metric/PG Suitable for cable diameter Wrench width

SGD 181.30

50 Pieces Per Package

1 Pack(s) 57 Day(s) 10639

SGD 199.50

50 Pieces Per Package

1 Pack(s) 57 Day(s) 1085.511

Loading...

  1. 1

Basic Information

Thread length(mm) 5 Material Metal Material quality Brass
Model Straight Thread type Metric Glass-fibre reinforced False
Shock resistant False Halogen free False Degree of protection (IP) IP68
Bend radius protection/trumpet flare False Explosion-tested version False With locknut False
Surface treatment Nickel-plated Operating temperature 100

Tech Support