(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SKINDICHT® E【100 Pieces Per Package】

SKINDICHT® E

SKINDICHT® E, CR incised sealing ring for several clamping ranges, rings can be individually adapted to various cable diameters

PDF

Part Number

Configured Part Number is shown.

52003720

 
Part Number
52003720
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHS

SGD 66.50

100 Pieces Per Package

1 Pack(s) 57 Day(s) 10

Loading...

  1. 1

Basic Information

Thread Length(mm) 11 Material Rubber Model Straight
Colour Black

Please check the type/dimensions/specifications of the part 52003720 in the SKINDICHT® E series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)