(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SKINDICHT® BLK / BLK-GL【25-100 Pieces Per Package】

SKINDICHT® BLK / BLK-GL

SKINDICHT® BLK / BLK-GL, blind plug with PG connection thread, for closing pre-threaded holes

PDF

Part Number

Configured Part Number is shown.

 
Part Number
52005949
52005950
52005960
52005970
52005980
52005990
52006000
52024852
52024856
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSSuitable for nominal thread metric/PG Material quality Glass-fibre reinforced

SGD 26.90

100 Pieces Per Package

1 Pack(s) 57 Day(s) 10---

SGD 27.30

100 Pieces Per Package

1 Pack(s) 57 Day(s) 10---

SGD 27.30

100 Pieces Per Package

1 Pack(s) 57 Day(s) 10---

SGD 27.80

100 Pieces Per Package

1 Pack(s) 57 Day(s) 10---

SGD 29.00

100 Pieces Per Package

1 Pack(s) 57 Day(s) 10---

SGD 24.90

50 Pieces Per Package

1 Pack(s) 57 Day(s) 10---

SGD 44.30

50 Pieces Per Package

1 Pack(s) 57 Day(s) 1029OtherFalse

SGD 45.70

100 Pieces Per Package

1 Pack(s) 57 Day(s) 1016PolyamideTrue

SGD 55.00

25 Pieces Per Package

1 Pack(s) 57 Day(s) 10---

Loading...

  1. 1

Basic Information

Material Plastic Thread type PG Shock resistant False
Halogen free False Explosion-tested version False Surface treatment Untreated
Colour Light grey

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)