(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

SERVO cables in acc. to INDRAMAT® Standard INK

SERVO cables in acc. to INDRAMAT® Standard INK

Click this image to zoom it.

Move the mouse over the image to zoom

  • SERVO cables in acc. to INDRAMAT® Standard INK
  • SERVO cables in acc. to INDRAMAT® Standard INK

Servomotor- and feedback cables in acc. to INDRAMAT® standard, for dynamic power chain application, UL/CSA AWM certified
Motor and resolver/encoder cables - certified
Servo drives
PUR outer sheath
EMC-compliant

PDF

Part Number

Configured Part Number is shown.

 
Part Number
7072400/50
7072404/50
7072405/50
7072417/50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSConductor Cross Section
(mm2)
Number Of Cores
(Core)
Finished outer diameter
(mm)

-

1 Piece(s) Quote 101108.8

-

1 Piece(s) Quote 10---

-

1 Piece(s) Quote 10---

-

1 Piece(s) Quote 100.5610

Loading...

  1. 1

Basic Information

Specified Length(m) 50 Sheath (outer coating) color Orange

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)