(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ÖLFLEX® ROBOT F1

ÖLFLEX® ROBOT F1

ÖLFLEX® ROBOT F1 - Power and control cable für bending and torsional load in harsh environmental conditions with UL/cUL AWM certification
Abrasion- and oil resistant PUR robot cable for high dynamic bending and torsion motions, UL/cUL AWM certified
Simultaneous bending and torsion
Torsion angle up to +/- 360 °/m
AWM certification for USA and Canada

PDF

Part Number

Configured Part Number is shown.

 
Part Number
0029596/50
0029600/50
0029627/50
0029629/50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 380.10

1 Piece(s) 57 Day(s) 10

SGD 1,686.60

1 Piece(s) 57 Day(s) 10

SGD 711.30

1 Piece(s) 57 Day(s) 10

SGD 1,423.70

1 Piece(s) 57 Day(s) 10

Loading...

  1. 1

Basic Information

Specified Length(m) 50 Conductor Cross Section(mm2) 0.34 Number Of Cores(Core) 4
Finished outer diameter(mm) 5.2 Sheath (outer coating) color Black

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)