(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ÖLFLEX® HEAT 260 SC

ÖLFLEX® HEAT 260 SC

Click this image to zoom it.

Move the mouse over the image to zoom

  • ÖLFLEX® HEAT 260 SC
  • ÖLFLEX® HEAT 260 SC

ÖLFLEX® HEAT 260 SC - PTFE single core, robust, chemical resistant and space-saving, for use in machine and plant construction at temperatures: -190°C to +260°C
For use in the most extreme conditions
Excellent chemical, thermal andelectrical performance
Space and weight-saving

PDF

Part Number

Configured Part Number is shown.

 
Part Number
0098002/100
0104001/100
0105001/100
0105005/100
0106001/100
0107001/100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSAWG size
(AWG)
Finished outer diameter
(mm)

SGD 165.40

1 Piece(s) 57 Day(s) 10--

SGD 278.80

1 Piece(s) 57 Day(s) 10--

SGD 334.00

1 Piece(s) 57 Day(s) 10162.04

SGD 334.00

1 Piece(s) 57 Day(s) 10--

SGD 500.20

1 Piece(s) 57 Day(s) 10142.42

SGD 655.50

1 Piece(s) 57 Day(s) 10122.87

Loading...

  1. 1

Basic Information

Overall Length(m) 100 Nominal voltage U0 300 Nominal voltage U 500
Operating temperature, fix 260 Core colour Black Core insulation PTFE
Flame retardant In accordance with EN 6033212 Screen over stranding False Insulated False
Low temperature resistant (acc. EN 6081114) False Oil resistant (acc. EN 6081121) False Protective conductor True

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)