(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

ÖLFLEX® FD 90 CY

ÖLFLEX® FD 90 CY

ÖLFLEX® FD 90 CY - Screened single core power cable for versatile use in power chains with UL/CSA AWM certification
Highly flexible, screened single core cable with PVC insulation and PVC sheath - certified for North America
Core Line - Medium to increased travel lengths or acceleration
AWM certification for USA and Canada
EMC compliant copper screening

PDF

Part Number

Configured Part Number is shown.

 
Part Number
0026651/50
0026653/50
0026655/50
0026657/50
0026659/100
0026663/250
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
Finished outer diameter
(mm)

SGD 483.40

1 Piece(s) 57 Day(s) 10---

SGD 619.80

1 Piece(s) 57 Day(s) 10---

SGD 885.10

1 Piece(s) 57 Day(s) 10---

SGD 1,172.80

1 Piece(s) 57 Day(s) 10503515.1

SGD 3,035.20

1 Piece(s) Quote 10---

SGD 13,359.70

1 Piece(s) Quote 102509520.9

Loading...

  1. 1

Basic Information

Number Of Cores(Core) 1 Sheath (outer coating) color Orange Sheath (outer coating) material PVC
Nominal voltage U0 0.6 Nominal voltage U 1 Operating temperature, fix 90
Operating temperature, flexible 90 Conductor material Cu, bare Core identification Colour
Core insulation PVC Flame retardant In accordance with EN 6033212 Screen True
Shape of conductor Round Halogen free (acc. EN 5026722) False Low smoke (acc. EN 610342) False
Protective conductor False

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)