(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ÖLFLEX® CONTROL TM CY

ÖLFLEX® CONTROL TM CY

ÖLFLEX® CONTROL TM CY: UL MTW TC-ER WTTC AWM 600V OIL RES II WET CSA AWM I/II A/B FT4, Screened PVC Power Control Cable 0.6/1 kV, Tray Exposed Run, Wind Turbine
ÖLFLEX® Control Cable PVC Screened 0.6/1kV UL TC-ER WTTC AWM600V OIL RES CSA AWM
Torsion resistant for drip loops
Wide application range (NFPA 70/NEC)/ compliance with NFPA 79 for industrial machinery
EMC/Screened

PDF

Part Number

Configured Part Number is shown.

 
Part Number
280804CY/152
281404CY/76
281603CY/76
281604CY/76
281804CY/76
281805CY/76
281807CY/76
281818CY/152
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 4,680.40

1 Piece(s) Quote 10

SGD 784.30

1 Piece(s) 57 Day(s) 10

SGD 503.50

1 Piece(s) 57 Day(s) 10

SGD 542.70

1 Piece(s) 57 Day(s) 10

SGD 630.00

1 Piece(s) 57 Day(s) 10

SGD 491.40

1 Piece(s) 57 Day(s) 10

SGD 642.70

1 Piece(s) 57 Day(s) 10

SGD 2,657.40

1 Piece(s) Quote 10

Loading...

  1. 1

Basic Information

Specified Length(m) 76 Conductor Cross Section(mm2) 1.5 Number Of Cores(Core) 3
Finished outer diameter(mm) 8.8 Sheath (outer coating) material Other

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)