(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
ÖLFLEX® CLASSIC FD 810 CY - Screened power and control cable for versatile use in power chains
Highly flexible, screened control cable with PVC core insulation and PVC inner and outer sheath
Core Line - Medium to increased travel lengths or acceleration
The classic for multi-functional use
EMC-compliant
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Specified Length (m) | Conductor Cross Section (mm2) | Number Of Cores (Core) | Finished outer diameter (mm) |
---|---|---|---|---|---|---|---|---|---|
SGD 138.30 | 1 Piece(s) | 71 Day(s) | 10 | - | - | - | - | ||
SGD 186.50 | 1 Piece(s) | 71 Day(s) | 10 | 50 | 0.5 | 4 | 7.9 | ||
SGD 221.90 | 1 Piece(s) | 71 Day(s) | 10 | - | - | - | - | ||
SGD 276.80 | 1 Piece(s) | 57 Day(s) | 10 | 50 | 0.5 | 7 | 9.8 | ||
SGD 384.30 | 1 Piece(s) | 57 Day(s) | 10 | - | - | - | - | ||
SGD 546.20 | 1 Piece(s) | 57 Day(s) | 10 | 50 | 0.5 | 18 | 13.4 | ||
SGD 739.90 | 1 Piece(s) | 57 Day(s) | 10 | - | - | - | - | ||
SGD 163.80 | 1 Piece(s) | 57 Day(s) | 10 | - | - | - | - | ||
SGD 181.00 | 1 Piece(s) | 57 Day(s) | 10 | - | - | - | - | ||
SGD 220.80 | 1 Piece(s) | 71 Day(s) | 10 | - | - | - | - | ||
SGD 251.40 | 1 Piece(s) | 57 Day(s) | 10 | - | - | - | - | ||
SGD 330.70 | 1 Piece(s) | 71 Day(s) | 10 | - | - | - | - | ||
SGD 472.40 | 1 Piece(s) | 57 Day(s) | 10 | - | - | - | - | ||
SGD 710.40 | 1 Piece(s) | 57 Day(s) | 10 | - | - | - | - | ||
SGD 911.60 | 1 Piece(s) | 71 Day(s) | 10 | - | - | - | - | ||
SGD 209.00 | 1 Piece(s) | 71 Day(s) | 10 | - | - | - | - | ||
SGD 230.50 | 1 Piece(s) | 57 Day(s) | 10 | - | - | - | - | ||
SGD 265.40 | 1 Piece(s) | 57 Day(s) | 10 | - | - | - | - | ||
SGD 329.90 | 1 Piece(s) | 57 Day(s) | 10 | - | - | - | - | ||
SGD 406.10 | 1 Piece(s) | 71 Day(s) | 10 | - | - | - | - | ||
SGD 603.00 | 1 Piece(s) | 71 Day(s) | 10 | - | - | - | - | ||
SGD 848.00 | 1 Piece(s) | 71 Day(s) | 10 | - | - | - | - | ||
SGD 2,201.60 | 1 Piece(s) | Quote | 10 | 100 | 1 | 25 | 18.8 | ||
SGD 234.80 | 1 Piece(s) | 57 Day(s) | 10 | 50 | 1.5 | 2 | 8.4 | ||
SGD 273.10 | 1 Piece(s) | 71 Day(s) | 10 | - | - | - | - | ||
SGD 310.80 | 1 Piece(s) | 57 Day(s) | 10 | - | - | - | - | ||
SGD 394.50 | 1 Piece(s) | 57 Day(s) | 10 | 50 | 1.5 | 5 | 10.9 | ||
SGD 479.00 | 1 Piece(s) | 71 Day(s) | 10 | 50 | 1.5 | 7 | 12.7 | ||
SGD 767.60 | 1 Piece(s) | 57 Day(s) | 10 | 50 | 1.5 | 12 | 15.1 | ||
SGD 2,745.10 | 1 Piece(s) | Quote | 10 | - | - | - | - | ||
SGD 476.40 | 1 Piece(s) | 57 Day(s) | 10 | - | - | - | - | ||
SGD 573.30 | 1 Piece(s) | 57 Day(s) | 10 | - | - | - | - | ||
SGD 790.80 | 1 Piece(s) | 57 Day(s) | 10 | 50 | 2.5 | 7 | 15.8 | ||
SGD 753.50 | 1 Piece(s) | 57 Day(s) | 10 | - | - | - | - | ||
SGD 867.90 | 1 Piece(s) | 71 Day(s) | 10 | - | - | - | - | ||
SGD 2,071.90 | 1 Piece(s) | Quote | 10 | - | - | - | - |
Loading...
Sheath (outer coating) material | PVC (Polyvinyl Chloride) |
---|
How can we improve?
How can we improve?