(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ÖLFLEX® CLASSIC FD 810 CP

ÖLFLEX® CLASSIC FD 810 CP

ÖLFLEX® CLASSIC FD 810 CP - Screened power and control cable for versatile use in power chains in hash environmental conditions
Highly flexible, screened control cable with PVC insulation, inner sheath and abrasion and oil resistant PUR jacket
Core Line - Medium to increased travel lengths or acceleration
Good oil resistance
EMC compliant copper screening

PDF

Part Number

Configured Part Number is shown.

 
Part Number
0026400/50
0026421/50
0026423/50
0026431/50
0026435/50
0026438/50
0026451/50
0026453/50
0026454/50
0026471/50
0026474/500
0026481/50
0026483/50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSConductor Cross Section
(mm2)
Number Of Cores
(Core)
Finished outer diameter
(mm)

SGD 228.50

1 Piece(s) 71 Day(s) 10---

SGD 319.40

1 Piece(s) 71 Day(s) 10---

SGD 498.70

1 Piece(s) 57 Day(s) 10---

SGD 321.30

1 Piece(s) 57 Day(s) 10---

SGD 779.60

1 Piece(s) 57 Day(s) 10---

SGD 1,038.40

1 Piece(s) 57 Day(s) 10---

SGD 440.80

1 Piece(s) 57 Day(s) 10---

SGD 679.60

1 Piece(s) 57 Day(s) 101.5712.7

SGD 962.60

1 Piece(s) 57 Day(s) 10---

SGD 596.90

1 Piece(s) 71 Day(s) 102.5411.8

SGD 15,827.70

1 Piece(s) Quote 10---

SGD 825.30

1 Piece(s) 57 Day(s) 104413.7

SGD 1,086.70

1 Piece(s) 57 Day(s) 10---

Loading...

  1. 1

Basic Information

Specified Length(m) 50

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)