(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ÖLFLEX® CLASSIC 135 CH BK 0,6/1 kV

ÖLFLEX® CLASSIC 135 CH BK 0,6/1 kV

Click this image to zoom it.

Move the mouse over the image to zoom

  • ÖLFLEX® CLASSIC 135 CH BK 0,6/1 kV
  • ÖLFLEX® CLASSIC 135 CH BK 0,6/1 kV

ÖLFLEX® CLASSIC 135 CH BK 0,6/1kV: Power and Control Cable UL AWM Style 21156 Class 5, Screened, Halogen-free/ Highly Flame Retardant, Public buildings, Outdoor
0.6/1kVAC, Halogen-free, Flexible, IEC 60332-3, IEC 61034-2, UV/ ozone resistance, UL AWM 1000V
Outdoors
Public buildings
EMC/Screened

PDF

Part Number

Configured Part Number is shown.

 
Part Number
1123463/50
1123470/50
1123477/50
1123485/50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 277.40

1 Piece(s) 57 Day(s) 10

SGD 301.60

1 Piece(s) 57 Day(s) 10

SGD 349.80

1 Piece(s) 57 Day(s) 10

SGD 635.00

1 Piece(s) 57 Day(s) 10

Loading...

  1. 1

Basic Information

Conductor Cross Section(mm2) 2.5 Number Of Cores(Core) 3 Sheath (outer coating) color Black
Overall Length(m) 50 Finished outer diameter(mm) 12.1 Sheath (outer coating) material Special PVC compound
Protection conductor Included

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)