(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ÖLFLEX® CLASSIC 130 H

ÖLFLEX® CLASSIC 130 H

ÖLFLEX® CLASSIC 130 H - halogen-free control cable, HFFR and flexible for various applications, U0/U: 300/500V
Halogen-free control cable with improved fire characteristics
CPR: Article number choice under www.lappkabel.com/cpr
For use within public buildings and industrial plants
New: Extended application range GL certified and cold flexible down to -25°C

PDF

Part Number

Configured Part Number is shown.

 
Part Number
1123032/50
1123035/50
1123107/50
1123109/50
1123110/50
1123140/50
1123142/50
1123144/50
1123146/50
1123166/50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 63.40

1 Piece(s) 57 Day(s) 10

SGD 100.50

1 Piece(s) 57 Day(s) 10

SGD 129.30

1 Piece(s) 57 Day(s) 10

SGD 166.30

1 Piece(s) 57 Day(s) 10

SGD 166.30

1 Piece(s) 57 Day(s) 10

SGD 203.00

1 Piece(s) 57 Day(s) 10

SGD 257.80

1 Piece(s) 57 Day(s) 10

SGD 313.90

1 Piece(s) 57 Day(s) 10

SGD 425.60

1 Piece(s) 57 Day(s) 10

SGD 466.60

1 Piece(s) 57 Day(s) 10

Loading...

  1. 1

Basic Information

Specified Length(m) 50 Conductor Cross Section(mm2) 2.5 Number Of Cores(Core) 3
Finished outer diameter(mm) 8.3 Sheath (outer coating) material Other

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)