(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ÖLFLEX® CLASSIC 110 SY

ÖLFLEX® CLASSIC 110 SY

ÖLFLEX® CLASSIC 110 SY - PVC control cable, VDE registered and with steel wire braid, flexible cable for various applications, U0/U: 300/500V
Steel-wire braided PVC control cable with transparent outer sheath
CPR: Article number choice under www.lappkabel.com/cpr
VDE reg. no. 7030
Steel wire braiding for extra mechanical protection

PDF

Part Number

Configured Part Number is shown.

 
Part Number
1125004/50
1125007/50
1125025/50
1125103/50
1125104/50
1125107/50
1125112/50
1125203/50
1125204/50
1125205/50
1125207/50
1125212/50
1125225/50
1125303/50
1125304/50
1125305/50
1125307/50
1125312/50
1125325/50
1125403/50
1125404/50
1125503/50
1125504/50
1125604/50
1125614/50
1125624/50
1125626/50
1125629/50
1125802/50
1125852/50
1125902/50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSConductor Cross Section
(mm2)
Number Of Cores
(Core)
Finished outer diameter
(mm)

SGD 138.80

1 Piece(s) 57 Day(s) 10---

SGD 178.00

1 Piece(s) 71 Day(s) 10---

SGD 479.10

1 Piece(s) 57 Day(s) 10---

SGD 134.30

1 Piece(s) 57 Day(s) 10---

SGD 145.90

1 Piece(s) 57 Day(s) 100.7549.2

SGD 197.70

1 Piece(s) 57 Day(s) 10---

SGD 304.30

1 Piece(s) 57 Day(s) 10---

SGD 144.60

1 Piece(s) 71 Day(s) 10---

SGD 165.80

1 Piece(s) 57 Day(s) 10---

SGD 188.10

1 Piece(s) 57 Day(s) 10---

SGD 233.90

1 Piece(s) 57 Day(s) 10---

SGD 378.40

1 Piece(s) 57 Day(s) 10---

SGD 702.90

1 Piece(s) 57 Day(s) 1012518.1

SGD 165.70

1 Piece(s) 71 Day(s) 10---

SGD 200.60

1 Piece(s) 57 Day(s) 10---

SGD 234.10

1 Piece(s) 57 Day(s) 10---

SGD 313.70

1 Piece(s) 57 Day(s) 10---

SGD 506.30

1 Piece(s) 57 Day(s) 10---

SGD 946.60

1 Piece(s) Quote 101.52520.3

SGD 244.30

1 Piece(s) 57 Day(s) 10---

SGD 302.90

1 Piece(s) 57 Day(s) 10---

SGD 365.00

1 Piece(s) 57 Day(s) 10---

SGD 465.50

1 Piece(s) 57 Day(s) 10---

SGD 662.60

1 Piece(s) 57 Day(s) 10---

SGD 1,023.10

1 Piece(s) Quote 10---

SGD 1,559.60

1 Piece(s) Quote 10---

SGD 2,429.80

1 Piece(s) Quote 1025426.9

SGD 2,952.60

1 Piece(s) Quote 10---

SGD 108.60

1 Piece(s) 57 Day(s) 10---

SGD 130.10

1 Piece(s) 57 Day(s) 10---

SGD 147.60

1 Piece(s) 57 Day(s) 10---

Loading...

  1. 1

Basic Information

Specified Length(m) 50 Sheath (outer coating) material PVC (Polyvinyl Chloride)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)