(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ÖLFLEX® CLASSIC 100 CY

ÖLFLEX® CLASSIC 100 CY

ÖLFLEX® CLASSIC 100 CY - flexible PVC cable, colour coded and screened, power and control cable for various applications
Colour-coded and screened PVC control cable
CPR: Article number choice under www.lappkabel.com/cpr
EMC-compliant

PDF

Part Number

Configured Part Number is shown.

 
Part Number
0035000/50
0035001/50
0035002/50
0035004/50
0035005/50
0035011/50
00350033/50
00350063/50
00350133/50
00350173/50
00350183/50
00350193/50
00350213/50
00350223/50
00350233/50
00350253/50
00350273/50
00350283/50
00350293/50
0035202/50
0035203/50
0035204/50
0035220/50
0035221/50
0035289/50
00352223/50
0035458/50
0035461/50
00354593/50
00354603/50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSConductor Cross Section
(mm2)
Number Of Cores
(Core)
Finished outer diameter
(mm)

SGD 167.90

1 Piece(s) 57 Day(s) 10---

SGD 96.60

1 Piece(s) 57 Day(s) 10---

SGD 128.40

1 Piece(s) 57 Day(s) 10---

SGD 112.50

1 Piece(s) 57 Day(s) 10---

SGD 133.10

1 Piece(s) 57 Day(s) 10---

SGD 304.80

1 Piece(s) 71 Day(s) 10---

SGD 150.50

1 Piece(s) 57 Day(s) 100.547.9

SGD 149.50

1 Piece(s) 57 Day(s) 10---

SGD 641.90

1 Piece(s) 57 Day(s) 10---

SGD 358.70

1 Piece(s) 71 Day(s) 102.5413.5

SGD 502.80

1 Piece(s) 71 Day(s) 10---

SGD 659.00

1 Piece(s) 71 Day(s) 10---

SGD 1,182.30

1 Piece(s) Quote 1010421.1

SGD 1,681.90

1 Piece(s) Quote 10---

SGD 2,606.30

1 Piece(s) Quote 10---

SGD 3,458.10

1 Piece(s) Quote 1035432.4

SGD 4,741.50

1 Piece(s) Quote 1050438.8

SGD 6,419.90

1 Piece(s) Quote 10---

SGD 8,504.10

1 Piece(s) Quote 10---

SGD 195.40

1 Piece(s) 57 Day(s) 10---

SGD 229.20

1 Piece(s) 57 Day(s) 10---

SGD 250.10

1 Piece(s) 57 Day(s) 10---

SGD 126.90

1 Piece(s) 57 Day(s) 10127.9

SGD 146.80

1 Piece(s) 57 Day(s) 10138.2

SGD 588.60

1 Piece(s) 57 Day(s) 10---

SGD 175.10

1 Piece(s) 71 Day(s) 10---

SGD 194.80

1 Piece(s) 71 Day(s) 10---

SGD 359.10

1 Piece(s) 57 Day(s) 10---

SGD 234.50

1 Piece(s) 71 Day(s) 10---

SGD 280.30

1 Piece(s) 71 Day(s) 101.5512.6

Loading...

  1. 1

Basic Information

Specified Length(m) 50 Sheath (outer coating) material PVC (Polyvinyl Chloride)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)