(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

ÖLFLEX® 150 CY

ÖLFLEX® 150 CY

ÖLFLEX® 150 CY - H05VVC4V5-K harmonised PVC control cable with UL/CSA AWM, oil-resistant, screened and flexible for various applications, U0/U: 300/500 V
Screened and oil-resistant multi-standard cable with H05VVC4V5-K and AWM approval
Oil-resistant according to EN 50363-4-1: TM5
Harmonised (HAR): H05VVC4V5-K and UL recognized
EMC-compliant

PDF

Part Number

Configured Part Number is shown.

 
Part Number
0015602/75
0015603/75
0015604/75
0015605/75
0015612/75
0015703/75
0015704/75
0015705/75
0015712/300
0015804/75
0015904/75
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 222.80

1 Piece(s) 57 Day(s) 10

SGD 272.80

1 Piece(s) 57 Day(s) 10

SGD 354.00

1 Piece(s) 57 Day(s) 10

SGD 379.90

1 Piece(s) 57 Day(s) 10

SGD 704.40

1 Piece(s) 57 Day(s) 10

SGD 375.10

1 Piece(s) 57 Day(s) 10

SGD 382.70

1 Piece(s) 57 Day(s) 10

SGD 488.40

1 Piece(s) 57 Day(s) 10

SGD 3,621.60

1 Piece(s) Quote 10

SGD 451.60

1 Piece(s) 57 Day(s) 10

SGD 648.80

1 Piece(s) 57 Day(s) 10

Loading...

  1. 1

Basic Information

Specified Length(m) 75 Conductor Cross Section(mm2) 0.75 Number Of Cores(Core) 4
Finished outer diameter(mm) 9.6 Sheath (outer coating) material PVC (Polyvinyl Chloride)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)