(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
ÖLFLEX® 150 - H05VV5-F harmonised PVC control cable with UL/CSA AWM, oil-resistant, flexible and numbered for various applications, U0/U: 300/500 V
Oil resistant multi-standard cable with H05VV5-F and AWM approval
Oil-resistant according to EN 50363-4-1: TM5
Harmonised (HAR): H05VV5-F and UL recognized
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Specified Length (m) | Conductor Cross Section (mm2) | Number Of Cores (Core) | Finished outer diameter (mm) |
---|---|---|---|---|---|---|---|---|---|
SGD 90.70 | 1 Piece(s) | 57 Day(s) | 10 | - | - | - | - | ||
SGD 107.80 | 1 Piece(s) | 57 Day(s) | 10 | - | - | - | - | ||
SGD 136.10 | 1 Piece(s) | 57 Day(s) | 10 | - | - | - | - | ||
SGD 138.10 | 1 Piece(s) | 57 Day(s) | 10 | - | - | - | - | ||
SGD 219.10 | 1 Piece(s) | 57 Day(s) | 10 | 75 | 0.5 | 7 | 9 | ||
SGD 352.80 | 1 Piece(s) | 57 Day(s) | 10 | 75 | 0.5 | 12 | 11.1 | ||
SGD 534.20 | 1 Piece(s) | 57 Day(s) | 10 | - | - | - | - | ||
SGD 714.20 | 1 Piece(s) | 57 Day(s) | 10 | - | - | - | - | ||
SGD 92.00 | 1 Piece(s) | 57 Day(s) | 10 | - | - | - | - | ||
SGD 118.10 | 1 Piece(s) | 57 Day(s) | 10 | - | - | - | - | ||
SGD 148.30 | 1 Piece(s) | 57 Day(s) | 10 | - | - | - | - | ||
SGD 175.40 | 1 Piece(s) | 57 Day(s) | 10 | - | - | - | - | ||
SGD 249.70 | 1 Piece(s) | Quote | 10 | - | - | - | - | ||
SGD 401.80 | 1 Piece(s) | 57 Day(s) | 10 | - | - | - | - | ||
SGD 615.10 | 1 Piece(s) | 57 Day(s) | 10 | 75 | 0.75 | 18 | 14.4 | ||
SGD 1,694.30 | 1 Piece(s) | Quote | 10 | - | - | - | - | ||
SGD 106.70 | 1 Piece(s) | 57 Day(s) | 10 | - | - | - | - | ||
SGD 131.10 | 1 Piece(s) | 57 Day(s) | 10 | - | - | - | - | ||
SGD 169.50 | 1 Piece(s) | 57 Day(s) | 10 | - | - | - | - | ||
SGD 208.80 | 1 Piece(s) | 57 Day(s) | 10 | 75 | 1 | 5 | 8.6 | ||
SGD 313.30 | 1 Piece(s) | Quote | 10 | 75 | 1 | 7 | 10.4 | ||
SGD 487.20 | 1 Piece(s) | 57 Day(s) | 10 | 75 | 1 | 12 | 12.8 | ||
SGD 2,989.10 | 1 Piece(s) | Quote | 10 | - | - | - | - | ||
SGD 4,207.10 | 1 Piece(s) | Quote | 10 | 300 | 1 | 25 | 18 | ||
SGD 5,678.60 | 1 Piece(s) | Quote | 10 | - | - | - | - | ||
SGD 133.30 | 1 Piece(s) | 57 Day(s) | 10 | - | - | - | - | ||
SGD 188.00 | 1 Piece(s) | Quote | 10 | - | - | - | - | ||
SGD 232.70 | 1 Piece(s) | 57 Day(s) | 10 | - | - | - | - | ||
SGD 285.10 | 1 Piece(s) | 57 Day(s) | 10 | - | - | - | - | ||
SGD 415.10 | 1 Piece(s) | 57 Day(s) | 10 | 75 | 1.5 | 7 | 12.5 | ||
SGD 665.00 | 1 Piece(s) | 57 Day(s) | 10 | 75 | 1.5 | 12 | 15.1 | ||
SGD 2,793.10 | 1 Piece(s) | Quote | 10 | - | - | - | - | ||
SGD 208.80 | 1 Piece(s) | 57 Day(s) | 10 | - | - | - | - | ||
SGD 282.00 | 1 Piece(s) | 57 Day(s) | 10 | - | - | - | - | ||
SGD 364.90 | 1 Piece(s) | Quote | 10 | - | - | - | - | ||
SGD 451.60 | 1 Piece(s) | 57 Day(s) | 10 | 75 | 2.5 | 5 | 12.1 | ||
SGD 4,362.60 | 1 Piece(s) | Quote | 10 | - | - | - | - |
Loading...
Sheath (outer coating) material | PVC (Polyvinyl Chloride) |
---|
How can we improve?
How can we improve?