(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

NYY-J, NYY-O

NYY-J, NYY-O

NYY-J, NYY-O, VDE, PVC-Starkstromkabel acc. HD 603 / VDE 0276-603, direct burial and building installation, fixed installation with various applications
Fixed installation, direct burial; PVC cable with different application areas
CPR: Article number choice under www.lappkabel.com/cpr
Standard cable for direct burial with different application areas
0,6/1,0 kV alternative to the PVC installation cable NYM

PDF

Part Number

Configured Part Number is shown.

 
Part Number
15500013/50
15500023/50
15500113/50
15500203/50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 94.10

1 Piece(s) 57 Day(s) 10

SGD 133.30

1 Piece(s) 57 Day(s) 10

SGD 199.70

1 Piece(s) 57 Day(s) 10

SGD 314.70

1 Piece(s) 57 Day(s) 10

Loading...

  1. 1

Basic Information

Conductor Cross Section(mm2) 4 Number Of Cores(Core) 4 Sheath (outer coating) color Black
Overall Length(m) 50 Finished outer diameter(mm) 16 Sheath (outer coating) material PVC (Polyvinyl Chloride)
Protection conductor Included

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)