(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

H07Z-K 90°C

H07Z-K 90°C

Click this image to zoom it.

Move the mouse over the image to zoom

  • H07Z-K 90°C
  • H07Z-K 90°C
  • H07Z-K 90°C

H07Z-K 90°C, , halogen-free single core, harmonised, for wiring in control cabinets, nominal voltage 450/750V
Harmonised
halogen-free to protect human life, the environment and material assets
CPR: Article number choice under www.lappkabel.com/cpr
Halogen-free and harmonised (HAR)
For expanded ambient temperatures and higher conductor cross-sections see ÖLFLEX® HEAT 125 SC

PDF

Part Number

Configured Part Number is shown.

 
Part Number
4726001/100
4726002/100
4726003/100
4726004/100
4726005/100
4726006/100
4726011/100
4726012/100
4726013/100
4726014/100
4726021/100
4726022/100
4726024/100
4726031/100
4726032/100
4726041/100
4726042/100
4726043/100
4726061/100
4726062/100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSConductor Cross Section
(mm2)
Finished outer diameter
(mm)
Core colour

SGD 65.40

1 Piece(s) 57 Day(s) 10---

SGD 105.60

1 Piece(s) 57 Day(s) 10---

SGD 163.60

1 Piece(s) 57 Day(s) 1044.9Greenyellow

SGD 234.80

1 Piece(s) 57 Day(s) 10---

SGD 391.50

1 Piece(s) 57 Day(s) 10---

SGD 604.70

1 Piece(s) 57 Day(s) 10---

SGD 65.40

1 Piece(s) 57 Day(s) 101.53.5Black

SGD 105.60

1 Piece(s) 57 Day(s) 10---

SGD 163.60

1 Piece(s) 57 Day(s) 10---

SGD 234.80

1 Piece(s) 57 Day(s) 10---

SGD 65.40

1 Piece(s) 57 Day(s) 10---

SGD 105.60

1 Piece(s) 57 Day(s) 10---

SGD 234.80

1 Piece(s) 57 Day(s) 10---

SGD 65.40

1 Piece(s) 57 Day(s) 10---

SGD 105.60

1 Piece(s) 57 Day(s) 10---

SGD 65.40

1 Piece(s) 57 Day(s) 10---

SGD 105.60

1 Piece(s) 57 Day(s) 10---

SGD 163.60

1 Piece(s) 57 Day(s) 1044.9Red

SGD 65.40

1 Piece(s) 57 Day(s) 10---

SGD 109.30

1 Piece(s) 57 Day(s) 102.54.3Grey

Loading...

  1. 1

Basic Information

Overall Length(m) 100 Nominal voltage U0 450 Nominal voltage U 750
Operating temperature, fix 90 Conductor category Class 5 = flexible Core insulation Other
Flame retardant In accordance with EN 6033212 Screen over stranding False Insulated True
Low temperature resistant (acc. EN 6081114) True Oil resistant (acc. EN 6081121) False Protective conductor False

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)