(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

H07RN-F, enhanced version

H07RN-F, enhanced version

H07RN-F, , power and control cable, 450/750 V, submersion to a depth of 100m (AD8), ozone/oil-resistant, class 5, -40°C to +60°C, halogen-free, flame-retardant
Halogen-free; Long-run submersion; Bending/Loop Torsion (WTG): -40°C to +90°C; UV/Ozone resistant
Halogen-free & Low Smoke density
Loop Torsion/Flexible: -40°C to +90°C
100m long-run submersion

PDF

Part Number

Configured Part Number is shown.

 
Part Number
4533020/100
4533022/100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 340.00

1 Piece(s) 57 Day(s) 10

SGD 461.70

1 Piece(s) 57 Day(s) 10

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)