(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

EPIC® MC Module: HE 4pole【10 Pieces Per Package】

EPIC® MC Module: HE 4pole

Click this image to zoom it.

Move the mouse over the image to zoom

  • EPIC® MC Module: HE 4pole
  • EPIC® MC Module: HE 4pole

The combination of a greater number of functions in this connector guarantees a high level of flexibility and it can therefore be used, for example, in printing presses. The mixed assembly guarantees high flexibility. For applications in mechanical and plant engineering, for printing machines and slide-in technology. Lever for rapid removal of the module

PDF

Part Number

Configured Part Number is shown.

10399000

 
Part Number
10399000
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHS

SGD 38.80

10 Pieces Per Package

1 Pack(s) 57 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 10399000 in the EPIC® MC Module: HE 4pole series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)