(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

EPIC® H-D 15 stamped【5 Pieces Per Package】

EPIC® H-D 15 stamped

Click this image to zoom it.

Move the mouse over the image to zoom

  • EPIC® H-D 15 stamped
  • EPIC® H-D 15 stamped

The H-D insert for pressed and machined crimped contacts is the ideal and reliable option for use in control systems. Multi-pole inserts for stamped crimp contacts
for automated production with crimping machine
Suitable for processing with contacts on reel

PDF

Part Number

Configured Part Number is shown.

11256000

 
Part Number
11256000
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHS

SGD 70.80

5 Pieces Per Package

1 Pack(s) 57 Day(s) 10

Loading...

  1. 1

Basic Information

Allowable Current(A) 10 Allowable Voltage(V) 250

Please check the type/dimensions/specifications of the part 11256000 in the EPIC® H-D 15 stamped series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)