(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

EPIC® H-B 16 TSBH【5 Pieces Per Package】

EPIC® H-B 16 TSBH

The robust housing for rectangular connectors has 2 double levers and a side cable entry and is available with or without a neck. Housing design H-B. The industry standard. More interior space for wiring
For connection with counterpart with integrated cover
NEMA 250, UL50E: 12, 4 (latched)

PDF

Part Number

Configured Part Number is shown.

70107400

 
Part Number
70107400
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHS

SGD 145.70

5 Pieces Per Package

1 Pack(s) 57 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 70107400 in the EPIC® H-B 16 TSBH series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)