(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

EPIC® H-B 10 AG-LB【10 Pieces Per Package】

EPIC® H-B 10 AG-LB

The robust housing for rectangular connectors with a seal and a single lever can be used, for example, in the plastics industry. Housing design H-B. The industry standard. Single Lever version for quick locking and simple unlocking with lifting aid
Protection rating UL50E tested

PDF

Part Number

Configured Part Number is shown.

10032900

 
Part Number
10032900
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHS

SGD 177.30

10 Pieces Per Package

1 Pack(s) 57 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 10032900 in the EPIC® H-B 10 AG-LB series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)