(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

EPIC® H-B 10 AG【10 Pieces Per Package】

EPIC® H-B 10 AG

The robust universal housing is ideal for use in the plastics industry or for investment construction applications.Housing design H-B. The industry standard.Double lever version with 2 levers for increased safetyProtection rating UL50E tested

PDF

Part Number

Configured Part Number is shown.

10032000

 
Part Number
10032000
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHS

SGD 193.10

10 Pieces Per Package

1 Pack(s) 57 Day(s) 10

Loading...

  1. 1

Basic Information

Protection function (environmentally resistant) IP65

Please check the type/dimensions/specifications of the part 10032000 in the EPIC® H-B 10 AG series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)