(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

EPIC® H-A 10 AG-LB【5 Pieces Per Package】

EPIC® H-A 10 AG-LB

The robust metal housing with a single lever and a seal is the ideal option for restricted spaces. These connectors are attractive because of their compact housing. Protection rating UL50E tested

PDF

Part Number

Configured Part Number is shown.

10442000

 
Part Number
10442000
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHS

SGD 83.40

5 Pieces Per Package

1 Pack(s) 57 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 10442000 in the EPIC® H-A 10 AG-LB series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)