(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Accessory For Heating Enclosure - Humidity Sensor

Accessory For Heating Enclosure - Humidity Sensor

Click this image to zoom it.

Move the mouse over the image to zoom

Prevents condensation on parts and electronics.

[Features]
· Uses a quick connection method whereby the terminal connection can be screwed in from the outside
· Can be flexibly mounted on a vertical or horizontal 35‑mm rail compliant with EN 50 022,
or the supplied adapter can be used for snap-type fastening onto the TS enclosure frame or a mounting plate.

[Product specifications]
· Switch contact: ON/OFF switch contact by spring switch
· Allowable contact capacity: AC approx. 5 (0.2) A (inductive load when cos φ = 0.6) / DC = max. 20 W
· Setting range: relative humidity 50 to 100%
· Switching differential approx. 4%
[Paint color]
· RAL 7035 (light gray [approximate Munsell value 2.5PB8.5/1)])

PDF

Japanese Only

Part Number

Configured Part Number is shown.

3118000

 
Part Number
3118000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 189.93

1 Piece(s) 9 Day(s) or more 10

Loading...

  1. 1

Basic Information

Classification Peripheral Part Rated voltage(V) 24 to 230 AC / 12 to 75 DC Humidity setting range(%) 50 to 100
Main body color Light gray External dimensions(mm) W 71 × H 71 × D 33.5

Please check the type/dimensions/specifications of the part 3118000 in the Accessory For Heating Enclosure - Humidity Sensor series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)