L Series END Cover With ERR Terminal

Brand :
MITSUBISHI
Caution
Product Description
L Series END cover with ERR terminal.
L Series END Cover With ERR Terminal Specifications

L Series END Cover with ERR Terminal image
Performance Specifications
| ERR. Terminal | Rated Switching Voltage/Current | 24 V DC, 0.5 A | |
|---|---|---|---|
| Minimum Switching Load | 5 V DC 1 mA | ||
| Response Time | OFF → ON | 10 ms or less | |
| ON → OFF | 12 ms or less | ||
| Lifespan | Mechanical | 20,000,000 operations or more | |
| Electrical | Rated switching voltage/current load: 100,000 times or more | ||
| Surge Protector | No | ||
| Fuse | No | ||
| External Wiring Connection Method | Spring Clamp Terminal Block | ||
| External Dimensions | Height (H) | 90 mm | |
| Width (W) | 28.5 mm | ||
| Depth (D) | 95 mm | ||
| 5 V DC Internal Current Consumption | 0.060 A | ||
| Mass | 0.11 kg | ||