iQ-R series, option

Brand :
MITSUBISHI
Caution
Product Description
DIN rail mounting adapter, base, expansion base, blank cover for I/O slot available.
Blank Cover Unit / DIN Rail Mounting Adapter Specifications
RG60 (Blank Cover Unit)

RG60 external appearance

RG60 dimensional drawing, unit: mm
| Number Of Occupied Inputs/Outputs | 16 points (I/O assignment: unused 16 points) (Can be changed to 0 points, 16 points, 32 points, 48 points, 64 points, 128 points, 256 points, 512 points or 1,024 points using a parameter.) | |
|---|---|---|
| External Dimensions | Height (H) | 106 mm |
| Width (W) | 27.8 mm | |
| Depth (D) | 110 mm | |
| Mass | 0.07 kg | |
R6DIN1 (DIN Rail Mounting Adapter)

R6DIN1 external appearance
Compatible models
- R35B
- R38B
- R312B
- R65B
- R68B
- R612B
Compatible DIN rails
- TH35-7.5Fe
- TH35-7.5Al
- TH35-15Fe