(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Ty-Raps / Cable Ties (2-Piece Type) Weather-Resistant / Heat-Resistant Type【50-1,000 Pieces Per Package】

Ty-Raps / Cable Ties (2-Piece Type) Weather-Resistant / Heat-Resistant Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Ty-Raps / Cable Ties (2-Piece Type) Weather-Resistant / Heat-Resistant Type
  • Ty-Raps / Cable Ties (2-Piece Type) Weather-Resistant / Heat-Resistant Type

[Features]
· Weatherproof / heat-resistant tie wraps.
· Excellent resistance to ultra-violet light, making them suitable for outdoor work of all kinds, communication and shared construction work, etc.
· Flame retardant properties (oxygen index of 22 or more, UL94V-2).
[Common specifications]
· Materials used: Nylon 66
· Color: Black
· Usable temperature range: -40°C to 105°C (after zip tie binding)
· UL rate temperature: 105°C

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TB-100X
TB-150X
TB-200X
TB-280X
TB-350WX
TB-350X
TY-23MX
TY-24MX
TY-25MX
TY-26MX
TY-27MX
TY-28MX
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSBand Diameter
(mm)
Overall Length
(mm)
Width
(mm)
Tensile strength
(N (kgf))
Applicable tools

SGD 6.74

100 Pieces Per Package

1 Pack(s) 7 Day(s) or more 1016922.480 (8)WT-193A/ERG50

SGD 11.53

100 Pieces Per Package

1 Pack(s) 7 Day(s) or more 10321403.6133 (14)WT-193A/ERG50

SGD 16.23

100 Pieces Per Package

1 Pack(s) 7 Day(s) or more 10451864.8222 (23)WT-193A/ERG50

SGD 37.43

100 Pieces Per Package

1 Pack(s) 7 Day(s) or more 10762813.6133 (14)WT-193A/ERG50

SGD 42.68

50 Pieces Per Package

1 Pack(s) 7 Day(s) or more 10903437.6222 (23)WT-197/ERG120

SGD 57.93

100 Pieces Per Package

1 Pack(s) 7 Day(s) or more -1023604.8222 (23)WT-197/ERG120

SGD 33.50

1,000 Pieces Per Package

1 Pack(s) 4 Day(s) or more 1016922.480 (8)WT-193A/ERG50

SGD 54.01

1,000 Pieces Per Package

1 Pack(s) 7 Day(s) or more 10321403.6133 (14)WT-193A/ERG50

SGD 78.88

1,000 Pieces Per Package

1 Pack(s) 7 Day(s) or more 10451864.8222 (23)WT-193A/ERG50

SGD 247.88

1,000 Pieces Per Package

1 Pack(s) 7 Day(s) or more 10762813.6133 (14)WT-193A/ERG50

SGD 241.19

500 Pieces Per Package

1 Pack(s) 7 Day(s) or more -903437.6222 (23)WT-197/ERG120

SGD 362.18

1,000 Pieces Per Package

1 Pack(s) 7 Day(s) or more -1023604.8222 (23)WT-197/ERG120

Loading...

  1. 1

Basic Information

Material Nylon 66 Color Black Environment resistance Weather-Resistant / Heat Resistant / Flame Retardant
Flame retardant grade (main raw materials) UL94V-2 Representative Standard UL / CSA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)