Corrugated Tube (Black) EA944BT-10

Corrugated Tube (Black) EA944BT-10

【Product Specifications】
・Color-Black
・Only a required amount can be taken out, and thus the tube lasts a long time.
・ID (mm)…10
・Length (m)…50

Part Number

Configured Part Number is shown.

EA944BT-10

Part Number
EA944BT-10
Part NumberVolume DiscountDays to Ship
5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA944BT-10 in the Corrugated Tube (Black) EA944BT-10 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:01pm (Saturday)