Kit for 3M Kanto High-K Term 2-EM (Outdoor) CVT38/60SQ

Caution
- The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
Products now on sale may be temporarily suspended in the future depending on the availability of stocks.
Products for which orders have been suspended are not expected to be in stock again anytime soon.
Product Description
[Features]
·Can be used for UAS/UGS. (indoor use only)
·Silicone grease (lubricant) is applied to the inside of the terminal main body, so you can work smoothly without getting your hands or parts dirty.
·Silicone rubber material is used for the main body of the terminal to make insertion work easier.
·The built-in O-ring seal at the bottom of the terminal maintains airtightness, so additional waterproofing such as taping the outer layer is not required.
·Uses a solderless grounding clamp, eliminating the need to solder the grounding wire.
·Because it is halogen-free and lead-free, it can also be used for eco-cables (EM-CET cables).
[Applications]
·A terminal for 6,600 V CVT, CVT (EE), EM-CET cables.
[Product Specifications]
·Compatible cable conductor size (square mm): 38, 60
·Type: For outdoor use
·This product supports high voltage inlet wiring by TEPCO Co., Ltd.
·JCAA K1301 compliant product (No. 11001, No. 11002)
·The umbrella is separate a part for models for outdoor use with a cross-sectional area of 100 square mm
・ For outdoor use
·JAN Code: 4549395304462
·Trusco Code: 795-9061
·Weight: 3.1 kg
[Set Contents / Accessories]
·Terminal body × 3 (separate terminal type), terminal cover × 3, 3M self-adhesive insulating tape (fit tape) × 1 roll (10 m), 3M semi-conductive tape 13 × 1 roll, Ground clamp (with putty) × 3, Tinned annealed copper wire × 1, Saddle clamp × 3, Rubber bushing for saddle × 3, Fixing bolt and nut set × 6