Conduit Edge Cover

Conduit Edge Cover

[Material] TPE
[Color] Black
[Application] To be used for protection of wiring, etc.
* If you require a length that is not listed, please contact us.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CEG108-20M
CEG108-[30-9999/1]
Part NumberVolume DiscountDays to ShipRoHSLength
(mm)
5 Day(s) or more 620000
5 Day(s) or more 6-

Loading...

  1. 1

Basic Information

Material TPE Color Black

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support