T Groove Support Profile

T Groove Support Profile

[Material] Al (JIS 6N01 Equivalent)
[Processing] Alumite Surface Treatment
[Color] Natural

(i)Caution

  • This is a representative image. See the product standards for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TSP40N-3M
TSP40N-[30-2999/1]
TSP80N-3M
TSP80N-[30-2999/1]
TSP120N-3M
TSP120N-[30-2999/1]
TSP160N-3M
TSP160N-[30-2999/1]
Part NumberVolume DiscountDays to ShipRoHSWidth
(mm)
6 Day(s) or more 6-
6 Day(s) or more 640
6 Day(s) or more 6-
6 Day(s) or more 680
6 Day(s) or more 6-
6 Day(s) or more 6120
6 Day(s) or more 6-
6 Day(s) or more 6160

Loading...

  1. 1

Basic Information

Height(mm) 16.5 Material AL Color Natural
processing Alumite Surface Treatment

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support