USB AUDIO Cable (micro B-micro B)

USB AUDIO Cable (micro B-micro B)

[Features] A USB audio cable (USB 2.0 micro B-USB 2.0 micro B) for transmitting high-quality digital audio from your smartphone to component stereos, amplifiers, etc.

[Product Specifications]
· A USB audio cable for transmitting high quality digital audio from OTG function-compatible smartphones and music players to equipment such as portable amplifiers.
· Transmits clear, high-quality digital audio with no signal degradation.
· Can also be used to transmit high-resolution audio.
· Uses gold-plated rust-resistant connectors to prevent signal degradation and other general deterioration over time.
· Uses OFC 99.95% high purity (oxygen-free copper) cords to help prevent signal distortion and transmission loss.
· Has 100% braided cable coverage within the cable to protect against external noise and to improve the shielding effect.
· Designed with a luxurious feeling suited to audio products, with both braided cable and aluminum cased connectors.
The cable length is 10 cm.
· *The transmission bit rate may be restricted depending on the specifications of the equipment connected to.
· Connector Type: USB (micro-B) male - USB (micro-B) male
· Compatible Equipment - USB (micro-B) Male Host Side: OTG compatible smartphones, tablet PCs, etc. with USB (micro-B) terminals, USB (micro-B) Male Side: equipment such as portable amplifiers with USB (Micro-B) terminals
· Cable Length: 0.1 m *including connectors
· Plug Plating Specification: gold plated pins
· Double-Layered Shielding: ✓
· Color: navy
· Packaging Size: 88 mm (W) × 27 mm (D) × 222 mm
· Packaging Weight: 0.056 kg
· JAN Code: 4953103498815

Part Number

Configured Part Number is shown.

DH-MBMB01

Part Number
DH-MBMB01
Part NumberVolume DiscountDays to Ship
76 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part DH-MBMB01 in the USB AUDIO Cable (micro B-micro B) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:01pm (Saturday)