Breaker Lockout EA983T-32

Breaker Lockout EA983T-32

【Product Specifications】
・Lockout for a standard size breaker toggle
・Material-Steel
・Body dim.-20 x 75 x 22mm
・Max. grip width-10mm
・Key hole dia.-7mm

Part Number

Configured Part Number is shown.

EA983T-32

Part Number
EA983T-32
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA983T-32 in the Breaker Lockout EA983T-32 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:01pm (Saturday)