• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Round Cable Clip EA947C-7

Round Cable Clip EA947C-7

【Product Specifications】
・Material-Shock-resistant polypropylene
・Because of its elasticity, this plastic clip does not damage the held object.
・Since the clip can be secured on one side, it allows neat wiring along the wall.
・Use EA947CP-0 together when using thisclip for a concrete base.
・Cable dia.…5 to 7mm
・Color…White
・Qty.…100 pcs

Part Number

Configured Part Number is shown.

EA947C-7

Part Number
EA947C-7
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA947C-7 in the Round Cable Clip EA947C-7 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:01pm (Saturday)